CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Expansion |
Shaft Size d |
N/A 1 3/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A 1106KRS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAKHL1 3/8 |
Dimensions
Base to Center Height H |
N/A 53.98 mm2.125 in |
Total Length L |
N/A 201.6 mm7.937 in |
Total Width A |
N/A 51.6 mm2.031 in |
Bolt Hole Spacing J |
N/A 144.5 mm5.689 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 30.2 mm1.189 in |
Foot Height H1 |
N/A 19 mm |
Total Height H2 |
N/A 106.4 mm4.189 in |
Dimension T |
N/A 25.8 mm1.016 in |