CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN107KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAO1 7/16 |
Dimensions
Base to Center Height H |
N/A 53.98 mm2.125 in |
Total Length L |
N/A 192.1 mm7.563 in |
Total Width A |
N/A 54 mm2.126 in |
Bolt Hole Spacing J |
N/A 152.4 mm6 in |
Bolt Hole Width N |
N/A 15.9 mm0.626 in |
Bolt Hole Length N1 |
N/A 19 mm0.748 in |
Foot Height H1 |
N/A 23.8 mm |
Total Height H2 |
N/A 104 mm4.094 in |
Dimension d1 |
N/A 55.6 mm2.189 in |
Dimension B1 |
N/A 51.6 mm2.031 in |
Dimension S1 |
N/A 33.3 mm1.311 in |
Dimension T |
N/A 27 mm1.063 in |