CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 75 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GE75KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAS 75 |
Dimensions
Base to Center Height H |
N/A 82.55 mm3.25 in |
Total Length L |
N/A 269.9 mm10.626 in |
Total Width A |
N/A 69.9 mm2.752 in |
Bolt Hole Spacing J |
N/A 215.9 mm8.5 in |
Bolt Hole Width N |
N/A 22.2 mm0.874 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.252 in |
Foot Height H1 |
N/A 25.4 mm |
Total Height H2 |
N/A 164.3 mm6.469 in |
Dimension d1 |
N/A 101.6 mm4 in |
Dimension B1 |
N/A 92.1 mm3.6260 in |
Dimension S1 |
N/A 54.8 mm2.157 in |
Dimension T |
N/A 35 mm1.378 in |