CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 7/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1014KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSA 7/8 |
Dimensions
Base to Center Height H |
N/A 50.8 mm2 in |
Total Length L |
N/A 177.80 mm7.000 in |
Total Width A |
N/A 54 mm2.126 in |
Bolt Hole Spacing J |
N/A 139.7 mm5.5 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 19 mm0.748 in |
Foot Height H1 |
N/A 15.9 mm |
Total Height H2 |
N/A 85.7 mm3.374 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Dimension S1 |
N/A 26.9 mm1.059 in |
Dimension T |
N/A 27 mm1.063 in |