CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1103KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSA1 3/16 |
Dimensions
Base to Center Height H |
N/A 50.8 mm2 in |
Total Length L |
N/A 177.80 mm7.000 in |
Total Width A |
N/A 54 mm2.126 in |
Bolt Hole Spacing J |
N/A 139.7 mm5.5 in |
Bolt Hole Width N |
N/A 15.9 mm0.626 in |
Bolt Hole Length N1 |
N/A 20.6 mm0.811 in |
Foot Height H1 |
N/A 17.5 mm |
Total Height H2 |
N/A 91.3 mm3.594 in |
Dimension d1 |
N/A 44.1 mm1.736 in |
Dimension B1 |
N/A 48.4 mm1.906 in |
Dimension S1 |
N/A 30.1 mm1.185 in |
Dimension T |
N/A 27 mm1.063 in |