CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1106KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSA1 3/8 |
Dimensions
Base to Center Height H |
N/A 60.33 mm2.375 in |
Total Length L |
N/A 209.6 mm8.252 in |
Total Width A |
N/A 66.7 mm2.626 in |
Bolt Hole Spacing J |
N/A 158.8 mm6.252 in |
Bolt Hole Width N |
N/A 19 mm0.748 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.252 in |
Foot Height H1 |
N/A 22.2 mm |
Total Height H2 |
N/A 111.1 mm4.374 in |
Dimension d1 |
N/A 54 mm2.126 in |
Dimension B1 |
N/A 51.2 mm2.016 in |
Dimension S1 |
N/A 32.35 mm1.274 in |
Dimension T |
N/A 33.4 mm1.315 in |