CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN103KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSAO1 3/16 |
Dimensions
Base to Center Height H |
N/A 60.33 mm2.375 in |
Total Length L |
N/A 209.6 mm8.252 in |
Total Width A |
N/A 60.3 mm2.374 in |
Bolt Hole Spacing J |
N/A 168.3 mm6.626 in |
Bolt Hole Width N |
N/A 15.9 mm0.626 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 22.2 mm |
Total Height H2 |
N/A 108 mm4.252 in |
Dimension d1 |
N/A 49.2 mm1.937 in |
Dimension B1 |
N/A 50 mm1.969 in |
Dimension S1 |
N/A 32.5 mm1.28 in |
Dimension T |
N/A 30.2 mm1.189 in |