CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN303KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSAO3 3/16 |
Dimensions
Base to Center Height H |
N/A 115.89 mm4.563 in |
Total Length L |
N/A 390.5 mm15.374 in |
Total Width A |
N/A 111.1 mm4.374 in |
Bolt Hole Spacing J |
N/A 314.3 mm12.374 in |
Bolt Hole Width N |
N/A 25.4 mm1 in |
Bolt Hole Length N1 |
N/A 44.4 mm1.748 in |
Foot Height H1 |
N/A 49.2 mm |
Total Height H2 |
N/A 223 mm8.78 in |
Dimension d1 |
N/A 119.1 mm4.689 in |
Dimension B1 |
N/A 106.4 mm4.189 in |
Dimension S1 |
N/A 65.9 mm2.594 in |
Dimension T |
N/A 55.6 mm2.189 in |