CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN207KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSAOC2 7/16 |
Dimensions
Base to Center Height H |
N/A 104.78 mm4.125 in |
Total Length L |
N/A 349.2 mm13.748 in |
Total Width A |
N/A 101.6 mm4 in |
Bolt Hole Spacing J |
N/A 285.8 mm11.252 in |
Bolt Hole Width N |
N/A 22.2 mm0.874 in |
Bolt Hole Length N1 |
N/A 34.9 mm1.374 in |
Foot Height H1 |
N/A 38.1 mm |
Total Height H2 |
N/A 186.5 mm7.343 in |
Dimension d1 |
N/A 88.9 mm3.5 in |
Dimension B1 |
N/A 79.4 mm3.126 in |
Dimension S1 |
N/A 48.4 mm1.906 in |
Dimension T |
N/A 50.8 mm2.000 in |