CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 5/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1105KPPB2 |
Seal Type |
N/A Tri-Ply Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A TAK1 5/16 |
Dimensions
Base to Center Height H |
N/A 46.04 mm1.813 in |
Total Length L |
N/A 166.7 mm6.563 in |
Total Width A |
N/A 46.8 mm1.843 in |
Bolt Hole Spacing J |
N/A 130.2 mm5.126 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 24.6 mm0.969 in |
Foot Height H1 |
N/A 16.7 mm |
Total Height H2 |
N/A 93.7 mm3.689 in |
Dimension d1 |
N/A 54 mm2.126 in |
Dimension B1 |
N/A 51.2 mm2.016 in |
Dimension S1 |
N/A 32.35 mm1.274 in |
Dimension T |
N/A 23.4 mm0.921 in |