CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 1 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA103RRB2 |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A VAK1 1/4 S |
Dimensions
Base to Center Height H |
N/A 39.69 mm1.563 in |
Total Length L |
N/A 157.2 mm6.189 in |
Total Width A |
N/A 39.7 mm1.563 in |
Bolt Hole Spacing J |
N/A 117.5 mm4.626 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 23.8 mm0.937 in |
Foot Height H1 |
N/A 13.5 mm |
Total Height H2 |
N/A 80.2 mm3.157 in |
Dimension d1 |
N/A 44.1 mm1.736 in |
Dimension B1 |
N/A 35.7 mm1.406 in |
Dimension S1 |
N/A 26.71 mm1.052 in |
Dimension T |
N/A 19.9 mm0.783 in |