CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 1 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA111RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A VAK1 11/16 |
Dimensions
Base to Center Height H |
N/A 52.39 mm2.063 in |
Total Length L |
N/A 191.3 mm7.531 in |
Total Width A |
N/A 50.8 mm2 in |
Bolt Hole Spacing J |
N/A 149.2 mm5.874 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 28.6 mm1.126 in |
Foot Height H1 |
N/A 17.5 mm |
Total Height H2 |
N/A 104.8 mm4.126 in |
Dimension d1 |
N/A 63.5 mm2.5 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 32.7 mm1.287 in |
Dimension T |
N/A 25.4 mm1.000 in |