CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SM1107KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAL 1 7/16 |
Dimensions
Dimension A1 |
N/A 62.7 mm2.469 in |
Base to Center Height H |
N/A 60.33 mm2.375 in |
Total Length L |
N/A 210 mm8-1/4 in |
Dimension L1 |
N/A 108 mm4.25 in |
Total Width A |
N/A 60.3 mm2.375 in |
Bolt Hole Spacing J |
N/A 158.8 mm6.25 in |
Bolt Hole Width N |
N/A 19 mm0.75 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 19 mm0.75 in |
Dimension d1 |
N/A 54.4 mm2.125 in |
Dimension B1 |
N/A 51.2 mm2.016 in |
Dimension T |
N/A 42.1 mm1.656 in |