CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Heavy |
Shaft Size d |
N/A 1 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN107KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL 1 7/16 |
Dimensions
Dimension A1 |
N/A 69.1 mm2.719 in |
Base to Center Height H |
N/A 69.8 mm2.75 in |
Total Length L |
N/A 269.9 mm10-5/8 in |
Dimension L1 |
N/A 120.6 mm4.75 in |
Total Width A |
N/A 69.8 mm2.75 in |
Bolt Hole Spacing J |
N/A 209.6 mm8.25 in |
Bolt Hole Width N |
N/A 19 mm0.75 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 20.6 mm0.813 in |
Dimension d1 |
N/A 55.6 mm2.188 in |
Dimension B1 |
N/A 51.6 mm2.031 in |
Dimension T |
N/A 42.1 mm1.656 in |