CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Heavy

Shaft Size d

N/A 3 3/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A SMN303KS

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A SAOL 3 3⁄16

Dimensions

Dimension A1

N/A 108 mm4.25 in

Base to Center Height H

N/A 115.89 mm4.563 in

Total Length L

N/A 390.6 mm15.375 in

Dimension L1

N/A 241.3 mm9.5 in

Total Width A

N/A 111.1 mm4.375 in

Bolt Hole Spacing J

N/A 314.3 mm12.375 in

Bolt Hole Width N

N/A 25.4 mm1 in

Bolt Hole Length N1

N/A 31.8 mm1.25 in

Foot Height H1

N/A 31.8 mm1.25 in

Dimension d1

N/A 119.1 mm4.688 in

Dimension B1

N/A 106.4 mm4.188 in

Dimension T

N/A 76.2 mm3 in

Basic Load Ratings

Static Load Rating

N/A 86000 N19300 lbf

Dynamic Load Rating

N/A 137000 N30500 lbf