CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A PS |
Shaft Size d |
N/A 30 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GKYE30RRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A KAS 30 |
Dimensions
Base to Center Height H |
N/A 42.86 mm1.688 in |
Total Length L |
N/A 157.16 mm6.188 in |
Total Width A |
N/A 42.9 mm1.689 in |
Bolt Hole Spacing J |
N/A 117.48 mm4.625 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 23.8 mm0.937 in |
Foot Height H1 |
N/A 13.5 mm |
Total Height H2 |
N/A 81.8 mm3.22 in |
Inside Ring Width B |
N/A 31.37 mm1.235 in |
Dimension S1 |
N/A 22.37 mm0.881 in |
Dimension F |
N/A 40.39 mm1.59 in |