CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1015KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAS15/16 SGT |
Dimensions
Base to Center Height H |
N/A 36.51 mm1.437 in |
Total Length L |
N/A 139.7 mm5.5 in |
Total Width A |
N/A 37.3 mm1.469 in |
Bolt Hole Spacing J |
N/A 104.8 mm4.126 in |
Bolt Hole Width N |
N/A 11.1 mm0.437 in |
Bolt Hole Length N1 |
N/A 20.6 mm0.811 in |
Foot Height H1 |
N/A 15.1 mm |
Total Height H2 |
N/A 73 mm2.874 in |
Inside Ring Width B |
N/A 34.85 mm1.372 in |
Dimension S1 |
N/A 20.56 mm0.809 in |
Dimension F |
N/A 33.83 mm1.332 in |