CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1215KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAS2 15/16 H |
Dimensions
Base to Center Height H |
N/A 88.4 mm3.48 in |
Total Length L |
N/A 330.2 mm13 in |
Total Width A |
N/A 88.9 mm3.5 in |
Bolt Hole Spacing J |
N/A 241.3 mm9.5 in |
Bolt Hole Width N |
N/A 23.8 mm0.937 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.252 in |
Foot Height H1 |
N/A 31.8 mm |
Total Height H2 |
N/A 177.8 mm7 in |
Inside Ring Width B |
N/A 77.8 mm3.063 in |
Dimension S1 |
N/A 44.45 mm1.75 in |
Dimension F |
N/A 91.92 mm3.619 in |