CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1215KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAS2 15/16 SGT |
Dimensions
Base to Center Height H |
N/A 82.55 mm3.25 in |
Total Length L |
N/A 269.9 mm10.626 in |
Total Width A |
N/A 69.85 mm2.75 in |
Bolt Hole Spacing J |
N/A 215.9 mm8.5 in |
Bolt Hole Width N |
N/A 23.8 mm0.937 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.252 in |
Foot Height H1 |
N/A 25.4 mm1 in |
Total Height H2 |
N/A 164.3 mm6.469 in |
Inside Ring Width B |
N/A 77.8 mm3.063 in |
Dimension S1 |
N/A 44.48 mm1.751 in |