CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYM1103KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YASM1 3/16 |
Dimensions
Base to Center Height H |
N/A 47.62 mm1.875 in |
Total Length L |
N/A 166.7 mm6.563 in |
Total Width A |
N/A 45.2 mm1.78 in |
Bolt Hole Spacing J |
N/A 130.2 mm5.126 in |
Bolt Hole Width N |
N/A 14.22 mm0.56 in |
Bolt Hole Length N1 |
N/A 24.64 mm0.97 in |
Foot Height H1 |
N/A 18.3 mm |
Total Height H2 |
N/A 93.6 mm3.685 in |
Inside Ring Width B |
N/A 42.87 mm1.688 in |
Dimension S1 |
N/A 25.4 mm1 in |
Dimension F |
N/A 46.18 mm1.818 in |