CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/16 in |
Bearing Number |
N/A G1103KRRB TDCF |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A RTU1 3/16 NT |
Dimensions
Housing Width A |
N/A 50.8 mm2 in |
Slot Width A1 |
N/A 13.5 mm0.531 in |
Socket Width A2 |
N/A 38.1 mm1.5 in |
Total Height H |
N/A 104.8 mm4.126 in |
Pitch Height H1 |
N/A 88.90 mm |
Height H2 |
N/A 61.9 mm |
Total Length L |
N/A 113.5 mm4.469 in |
Shaft Length L1 |
N/A 72.2 mm2.843 in |
Dimension L2 |
N/A 12.7 mm |
Slot Length L3 |
N/A 63.5 mm2.5 in |
Adjustment Screw Bore N |
N/A 22.2 mm0.874 in |
Opening Width N1 |
N/A 15.9 mm0.626 in |
Opening Height N2 |
N/A 36.5 mm1.437 in |
Dimension S1 |
N/A 30.1 mm1.185 in |
Dimension G |
N/A 55.6 mm2.189 in |
Dimension P |
N/A 41.3 mm1.626 in |
Dimension T |
N/A 25.4 mm1.000 in |