CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/8 in |
Bearing Number |
N/A G1106KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A RTU1 3/8 |
Dimensions
Housing Width A |
N/A 44.5 mm1.752 in |
Slot Width A1 |
N/A 13.5 mm0.531 in |
Socket Width A2 |
N/A 36.5 mm1.437 in |
Total Height H |
N/A 104.8 mm4.126 in |
Pitch Height H1 |
N/A 88.90 mm |
Height H2 |
N/A 63.5 mm |
Total Length L |
N/A 123.8 mm4.874 in |
Shaft Length L1 |
N/A 74.6 mm2.937 in |
Dimension L2 |
N/A 12.7 mm |
Slot Length L3 |
N/A 69.8 mm2.748 in |
Adjustment Screw Bore N |
N/A 22.2 mm0.874 in |
Opening Width N1 |
N/A 15.9 mm0.626 in |
Opening Height N2 |
N/A 36.5 mm1.437 in |
Dimension S1 |
N/A 32.35 mm1.274 in |
Dimension G |
N/A 54.8 mm2.157 in |
Dimension P |
N/A 49.2 mm1.937 in |
Dimension T |
N/A 22.2 mm0.874 in |