CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA108RRB |
Housing Construction |
N/A Tapped Base |
Dimensions
Base to Center Height A |
N/A 49.2 mm1.938 in |
Total Length C |
N/A 117.48 mm4 5/8 in |
Base Width H |
N/A 47.63 mm1.875 in |
Bolt Hole Spacing B |
N/A 88.9 mm3.5 in |
Thread Size N |
N/A 1/2-13 |
Total Height D |
N/A 100.01 mm3.938 in |
Dimension F |
N/A 23.81 mm0.938 in |
Dimension L |
N/A 56.36 mm2.219 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 32.7 mm1.287 in |