CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 1/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA102RRB |
Housing Construction |
N/A Tapped Base |
Dimensions
Base to Center Height A |
N/A 42.9 mm1.688 in |
Total Length C |
N/A 101.6 mm4 in |
Base Width H |
N/A 38.1 mm1.5 in |
Bolt Hole Spacing B |
N/A 76.2 mm3 in |
Thread Size N |
N/A 7/16-14 |
Total Height D |
N/A 82.6 mm3.25 in |
Dimension F |
N/A 19.05 mm0.75 in |
Dimension L |
N/A 45.64 mm1.797 in |
Dimension B1 |
N/A 35.7 mm1.406 in |
Dimension S1 |
N/A 26.71 mm1.052 in |