CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 3/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA106RRB |
Housing Construction |
N/A Tapped Base |
Dimensions
Base to Center Height A |
N/A 47.6 mm1.875 in |
Total Length C |
N/A 107.95 mm4.25 in |
Base Width H |
N/A 44.45 mm1.75 in |
Bolt Hole Spacing B |
N/A 82.6 mm3.25 in |
Thread Size N |
N/A 1/2-13 |
Total Height D |
N/A 93.66 mm3.688 in |
Dimension F |
N/A 22.23 mm0.875 in |
Dimension L |
N/A 51.6 mm2.031 in |
Dimension B1 |
N/A 38.9 mm1.531 in |
Dimension S1 |
N/A 29.4 mm1.157 in |