CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3/4 in |
Bearing Number |
N/A G1012KRRB |
Housing Construction |
N/A Three-Bolt Square Flange |
Alternate Part Name |
N/A GRFD 3/4 |
Dimensions
Total Length H |
N/A 90.5 mm3.563 in |
Housing Width A |
N/A 19.8 mm0.781 in |
Flange Thickness A1 |
N/A 10.7 mm0.422 in |
Bolt Hole Spacing |
N/A 71.4 mm2.813 in |
Bolt Hole Size N |
N/A 8.7 mm0.344 in |
Dimension K |
N/A 6.4 mm0.250 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 26.6 mm1.047 in |
Dimension d1 |
N/A 33.3 mm1.311 in |
Bolt Size |
N/A M12 |