CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 15/16 in |
Bearing Number |
N/A G1115KRRB |
Housing Construction |
N/A Three-Bolt Square Flange |
Alternate Part Name |
N/A RFD1 15/16 |
Dimensions
Total Length H |
N/A 155.6 mm6.125 in |
Housing Width A |
N/A 28.6 mm1.125 in |
Flange Thickness A1 |
N/A 15.9 mm5/8 in |
Bolt Hole Spacing |
N/A 127 mm5 in |
Bolt Hole Size N |
N/A 13.5 mm0.531 in |
Dimension K |
N/A 8.7 mm0.344 in |
Dimension B1 |
N/A 62.7 mm2.469 in |
Dimension S1 |
N/A 38.1 mm1.5 in |
Dimension d1 |
N/A 69.9 mm2.752 in |
Bolt Size |
N/A M12 |