CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 5/16 in |
Bearing Number |
N/A G1105KRRB |
Housing Construction |
N/A Three-Bolt Square Flange |
Alternate Part Name |
N/A RFD1 5/16 |
Dimensions
Total Length H |
N/A 122.2 mm4.813 in |
Housing Width A |
N/A 23.8 mm0.938 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Bolt Hole Spacing |
N/A 100 mm3.938 in |
Bolt Hole Size N |
N/A 10.3 mm0.406 in |
Dimension K |
N/A 6.4 mm0.250 in |
Dimension B1 |
N/A 51.2 mm2.016 in |
Dimension S1 |
N/A 32.35 mm1.274 in |
Dimension d1 |
N/A 54 mm2.126 in |
Bolt Size |
N/A M12 |