CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1012KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A RCJT3/4 |
Dimensions
Total Length H |
N/A 111.9 mm4.406 in |
Total Height L |
N/A 60.5 mm2.382 in |
Housing Width A |
N/A 27.8 mm1.094 in |
Bolt Hole Spacing J |
N/A 89.7 mm3.531 in |
Bolt Hole Size N |
N/A 10.7 mm0.421 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 26.6 mm1.047 in |
Dimension E |
N/A 46.4 mm1.827 in |
Dimension d1 |
N/A 33.3 mm1.311 in |