CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2.1250 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1202KPPB4 |
Seal Type |
N/A Tri-Ply Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A TCJT2 1/8 |
Dimensions
Total Length H |
N/A 215.9 mm8-1/2 in |
Total Height L |
N/A 127 mm5 in |
Housing Width A |
N/A 46.8 mm1.843 in |
Bolt Hole Spacing J |
N/A 184.1 mm7.248 in |
Bolt Hole Size N |
N/A 17.1 mm0.673 in |
Flange Thickness A1 |
N/A 16.7 mm0.657 in |
Dimension B1 |
N/A 71.4 mm2.811 in |
Dimension S1 |
N/A 43.6 mm1.717 in |
Dimension E |
N/A 75.1 mm2.957 in |
Dimension d1 |
N/A 76.2 mm3 in |