CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 30 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRAE30RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A VCJT30 |
Dimensions
Total Length H |
N/A 141.3 mm5.563 in |
Total Height L |
N/A 79.4 mm3.126 in |
Housing Width A |
N/A 29.9 mm1.177 in |
Bolt Hole Spacing J |
N/A 116.7 mm4.594 in |
Bolt Hole Size N |
N/A 11.5 mm0.453 in |
Flange Thickness A1 |
N/A 11.9 mm0.469 in |
Dimension B1 |
N/A 35.7 mm1.406 in |
Dimension S1 |
N/A 26.71 mm1.052 in |
Dimension E |
N/A 47.1 mm1.854 in |
Dimension d1 |
N/A 44.1 mm1.736 in |