CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 35 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRAE35RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A VCJT35 |
Dimensions
Total Length H |
N/A 155.6 mm6.126 in |
Total Height L |
N/A 92.1 mm3.626 in |
Housing Width A |
N/A 31.8 mm1.252 in |
Bolt Hole Spacing J |
N/A 130.2 mm5.126 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 11.9 mm0.469 in |
Dimension B1 |
N/A 38.9 mm1.531 in |
Dimension S1 |
N/A 29.4 mm1.157 in |
Dimension E |
N/A 50.5 mm1.988 in |
Dimension d1 |
N/A 54 mm2.126 in |