CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 30 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GKYE30RRB |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A KCJT 30 |
Dimensions
Total Length H |
N/A 140.9 mm5.547 in |
Total Height L |
N/A 76.2 mm3 in |
Housing Width A |
N/A 29.9 mm1.177 in |
Bolt Hole Spacing J |
N/A 116.7 mm4.594 in |
Bolt Hole Size N |
N/A 11.5 mm0.453 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Inside Ring Width B |
N/A 31.37 mm1.235 in |
Dimension S1 |
N/A 22.37 mm0.881 in |
Dimension E |
N/A 41.3 mm1.625 in |
Dimension F |
N/A 40.39 mm1.59 in |