CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 35 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GKYE35RRB |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A KCJT 35 |
Dimensions
Total Length H |
N/A 155.6 mm6-1/8 in |
Total Height L |
N/A 92.1 mm3.625 in |
Housing Width A |
N/A 31.8 mm1.252 in |
Bolt Hole Spacing J |
N/A 130.2 mm5.125 in |
Bolt Hole Size N |
N/A 13 mm0.512 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Inside Ring Width B |
N/A 36.68 mm1.444 in |
Dimension S1 |
N/A 27.18 mm1.07 in |
Dimension E |
N/A 49.2 mm1.938 in |
Dimension F |
N/A 47.24 mm1.86 in |