CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GKY100RRB |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A KCJT1 |
Dimensions
Total Length H |
N/A 124.2 mm4.891 in |
Total Height L |
N/A 65.5 mm2.578 in |
Housing Width A |
N/A 27.9 mm1.098 in |
Bolt Hole Spacing J |
N/A 98.8 mm3.891 in |
Bolt Hole Size N |
N/A 11.5 mm0.453 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Inside Ring Width B |
N/A 28.12 mm1.107 in |
Dimension S1 |
N/A 20.62 mm0.812 in |
Dimension E |
N/A 39.7 mm1.563 in |
Dimension F |
N/A 33.6 mm1.323 in |