CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1012KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A YCJT3/4 |
Dimensions
Total Length H |
N/A 111.9 mm4.406 in |
Total Height L |
N/A 60.3 mm2.374 in |
Housing Width A |
N/A 27.8 mm1.094 in |
Bolt Hole Spacing J |
N/A 89.7 mm3.531 in |
Bolt Hole Size N |
N/A 10 mm0.425 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Inside Ring Width B |
N/A 31.8 mm1.252 in |
Dimension S1 |
N/A 18.321 mm0.721 in |
Dimension E |
N/A 38.405 mm1.512 in |
Dimension F |
N/A 27.534 mm1.084 in |