CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 7/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1014KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A YCJT20 |
Dimensions
Total Length H |
N/A 123.8 mm4.874 in |
Total Height L |
N/A 69.9 mm2.752 in |
Housing Width A |
N/A 27.9 mm1.098 in |
Bolt Hole Spacing J |
N/A 99.2 mm3.906 in |
Bolt Hole Size N |
N/A 11.5 mm0.453 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Inside Ring Width B |
N/A 34.171 mm1.345 in |
Dimension S1 |
N/A 19.901 mm0.784 in |
Dimension E |
N/A 39.268 mm1.546 in |
Dimension F |
N/A 33.833 mm1.332 in |