CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Light-Duty

Shaft Size d

N/A 15/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A RA015RRB

Collar No.

N/A S1015K

Seal Type

N/A Molded Shroud

Housing Construction

N/A Two-Bolt Flange

Stamping Size

N/A 52MST

Dimensions

Total Length H

N/A 95.2 mm3-3/4 in

Total Height L

N/A 71 mm2.797 in

Housing Width A

N/A 17.4 mm0.688 in

Bolt Hole Spacing J

N/A 76.2 mm3 in

Bolt Hole Size N

N/A 8.7 mm0.344 in

Flange Thickness A1

N/A 4.22 mm0.166 in

Dimension E

N/A 25 mm0.984 in

Dimension H2

N/A 60.3 mm2.375 in

Dimension K

N/A 7.1 mm0.281 in

Dimension d1

N/A 38.1 mm1.5 in

Short Shank - P

N/A 0.53 mm0.021 in

Long Shank - P

N/A 2.92 mm0.115 in

Flange Hole Diam. to Clear Sq. Shank N2

N/A 12.7 mm0.5 in

Basic Load Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf

Stamping Radial Load Rating

N/A 3550 N800 lbf