CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 950 mm

Cage Type

N/A YMD

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 1360 mm53.543 in

B' - Inner Ring Width

N/A 300 mm11.8110 in

B - Outer Ring Width

N/A 300 mm11.8110 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius2 N/A 6 mm0.24 in

da - Inner Ring Backing Diameter

N/A 1047.000 mm41.200 in

Da - Outer Ring Backing Diameter

N/A 1271.000 mm50.000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 28500000 N6410000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 13600000 N3060000 lbf

Factors

e - ISO Factor3 N/A 0.2
Y0 - ISO Factor4 N/A 3.34
Y1 - ISO Factor5 N/A 3.42
Y2 - ISO Factor6 N/A 5.09

Reference Thermal Speed Rating (Grease)

N/A 210 rpm
Reference Thermal Speed Rating (Oil)7 N/A 240 rpm
Cg - Geometry Factor8 N/A 0.1484
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.