CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 230/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/500KYMBW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/530KYMBW40IW534C3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.709 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 9720000 N2190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5150000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.709 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 9720000 N2190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5150000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.709 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 9720000 N2190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5150000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 820 mm32.2840 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5690000 N1280000 lbf | Reference Thermal Speed Rating (Grease) N/A 430 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/560KYMBW906AC3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 820 mm32.2840 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5690000 N1280000 lbf | Reference Thermal Speed Rating (Grease) N/A 430 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/600KYMBW906A | d - Bore N/A 600 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 11700000 N2630000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6040000 N1360000 lbf | Reference Thermal Speed Rating (Grease) N/A 400 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/600KYMBW906AC3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 11700000 N2630000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6040000 N1360000 lbf | Reference Thermal Speed Rating (Grease) N/A 400 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/670KYMBW906AC3 | d - Bore N/A 670 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 230 mm9.0550 in | C0 - Static Radial Rating N/A 15800000 N3540000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7890000 N1770000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/850KYMBW906AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 272 mm10.7087 in | C0 - Static Radial Rating N/A 23000000 N5180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/950YMDW896W40C0 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 28500000 N6410000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13600000 N3060000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 230/950YMDW896W40C2 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 28500000 N6410000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13600000 N3060000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 231/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 13900000 N3130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7880000 N1770000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW37W906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 15100000 N3400000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8530000 N1920000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW37W906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 15100000 N3400000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8530000 N1920000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW37W906AC4 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 15100000 N3400000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8530000 N1920000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 15100000 N3400000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8530000 N1920000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 15100000 N3400000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8530000 N1920000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/560KYMBW37W906AC4 | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/560KYMBW906AC3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/630KYMBW37W906AC4 | d - Bore N/A 630.000 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 315 mm12.4020 in | C0 - Static Radial Rating N/A 21200000 N4760000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11700000 N2630000 lbf | Reference Thermal Speed Rating (Grease) N/A 240 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/670KYMBW906B | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 23400000 N5270000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12800000 N2880000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|