CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 360.000 mm

Bore_Taper

N/A 1/12

Cage Type

N/A YMB

UPC Code

N/A 087796143005

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 650 mm25.591 in

B' - Inner Ring Width

N/A 232 mm9.134 in

B - Outer Ring Width

N/A 232 mm9.1340 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius2 N/A 5 mm0.200 in

da - Inner Ring Backing Diameter

N/A 420.000 mm16.5000 in

Da - Outer Ring Backing Diameter

N/A 583.000 mm22.9000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 8790000 N1980000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 5530000 N1240000 lbf

Factors

e - ISO Factor3 N/A 0.35
Y0 - ISO Factor4 N/A 1.91
Y1 - ISO Factor5 N/A 1.95
Y2 - ISO Factor6 N/A 2.91

Reference Thermal Speed Rating (Grease)

N/A 410 rpm
Reference Thermal Speed Rating (Oil)7 N/A 450 rpm
Cg - Geometry Factor8 N/A 0.0891
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.