CAD (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Unit of Measure

Specifications

d1

N/A 75 mm

L

N/A 63 mm
C1 N/A 18 mm

Thread G

N/A M85x2

D3

N/A 110 mm

Locknut

N/A KM17

Lockwasher and Lockplates

N/A MB17

Appropriate Hydraulic Nut

N/A HMV17
  • 1 Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.