CAD (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 4.9375 in125.41 mm
L1 N/A 131 mm

C

N/A 24 mm

Thread G

N/A M140x2

D3

N/A 180 mm

Locknut

N/A KM28

Lockwasher and Lockplates

N/A MB28

Appropriate Hydraulic Nut

N/A HMV 28
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)