CAD (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 10 15/16 in277.81 mm
L1 N/A 168 mm

C

N/A 42 mm

C1

N/A 54 mm

Thread G

N/A Tr300x4

D3

N/A 360 mm

Locknut

N/A HM 3060

Lockwasher and Lockplates

N/A MS 3060

Appropriate Hydraulic Nut

N/A HMV 60
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)