CAD (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 12 7/16 in315.91 mm
L1 N/A 187 mm

C

N/A 45 mm

C1

N/A 58 mm

Thread G

N/A Tr340x5

D3

N/A 400 mm

Locknut

N/A HM 3068

Lockwasher and Lockplates

N/A MS 3068

Appropriate Hydraulic Nut

N/A HMV 68
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)