CAD (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 1.4375 in36.51 mm
L1 N/A 39 mm

C

N/A 11 mm

Thread G

N/A M45x1.5

D3

N/A 65 mm

Locknut

N/A KM9

Lockwasher and Lockplates

N/A MB9
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)