CAD (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 220 mm
L1 N/A 101 mm

C

N/A 34 mm

C1

N/A 46 mm

Thread G

N/A Tr240x4

D3

N/A 290 mm

Ro

N/A M6

e

N/A 4.2 mm

t

N/A 9 mm

Locknut

N/A HM3048

Lockwasher and Lockplates

N/A MS3048

Appropriate Hydraulic Nut

N/A HMV 48
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)