CAD (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 240 mm
L1 N/A 116 mm

C

N/A 34 mm

C1

N/A 46 mm

Thread G

N/A Tr260x4

D3

N/A 310 mm

Ro

N/A M6

e

N/A 4.2 mm

t

N/A 9 mm

Locknut

N/A HM3052

Lockwasher and Lockplates

N/A MS3052

Appropriate Hydraulic Nut

N/A HMV 52
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)