CAD (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 430 mm
L1 N/A 189 mm

C

N/A 60 mm

C1

N/A 77 mm

Thread G

N/A Tr460x5

D3

N/A 540 mm

Ro

N/A M8

e

N/A 6.5 mm

t

N/A 12 mm

Locknut

N/A HM3092

Lockwasher and Lockplates

N/A MS3092

Appropriate Hydraulic Nut

N/A HMV 92
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)