CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Thread D11 N/A Tr400x5

D3

N/A 500 mm

D4

N/A 460 mm

Bn

N/A 46 mm

s

N/A 32 mm

T

N/A 18 mm
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.